25.7.9 Peripheral Interrupt Flag Status - Bridge D

These flags are set when a Peripheral Access Error occurs while accessing the peripheral, and an interrupt request is generated if SET.ERR is ‘1’.

Writing a ‘0’ to these bits has no effect.

Writing a ‘1’ to these bits clears the corresponding INTFLAGx interrupt flag.

Name: INTFLAGD
Offset: 0x20
Reset: 0x00000000
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
       CAN1CAN0 
Access RWRW 
Reset 00 
Bit 76543210 
   TC9TC8SERCOM5SERCOM4SERCOM3SERCOM2 
Access RWRWRWRWRWRW 
Reset 000000 

Bit 9 – CAN1 Interrupt Flag for CAN1

This flag is set when a Peripheral Access Error occurs while accessing the peripheral, and an interrupt request is generated if SET.ERR is ‘1’.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit clears the interrupt flag.

Bit 8 – CAN0 Interrupt Flag for CAN0

This flag is set when a Peripheral Access Error occurs while accessing the peripheral, and an interrupt request is generated if SET.ERR is ‘1’.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit clears the interrupt flag.

Bit 5 – TC9 Interrupt Flag for TC9

This flag is set when a Peripheral Access Error occurs while accessing the peripheral, and an interrupt request is generated if SET.ERR is ‘1’.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit clears the interrupt flag.

Bit 4 – TC8 Interrupt Flag for TC8

This flag is set when a Peripheral Access Error occurs while accessing the peripheral, and an interrupt request is generated if SET.ERR is ‘1’.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit clears the interrupt flag.

Bit 3 – SERCOM5 Interrupt Flag for SERCOM5

This flag is set when a Peripheral Access Error occurs while accessing the peripheral, and an interrupt request is generated if SET.ERR is ‘1’.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit clears the interrupt flag.

Bit 2 – SERCOM4 Interrupt Flag for SERCOM4

This flag is set when a Peripheral Access Error occurs while accessing the peripheral, and an interrupt request is generated if SET.ERR is ‘1’.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit clears the interrupt flag.

Bit 1 – SERCOM3 Interrupt Flag for SERCOM3

This flag is set when a Peripheral Access Error occurs while accessing the peripheral, and an interrupt request is generated if SET.ERR is ‘1’.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit clears the interrupt flag.

Bit 0 – SERCOM2 Interrupt Flag for SERCOM2

This flag is set when a Peripheral Access Error occurs while accessing the peripheral, and an interrupt request is generated if SET.ERR is ‘1’.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit clears the interrupt flag.