17.11.2.1 Initialization
The module is enabled by enabling its clocks. See Clock and Reset Unit (CRU) from Related Links. The DSU registers can be PAC write-protected. See Peripheral Access Controller (PAC) from Related Links.
The module is enabled by enabling its clocks. See Clock and Reset Unit (CRU) from Related Links. The DSU registers can be PAC write-protected. See Peripheral Access Controller (PAC) from Related Links.
DS00005998E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.