17.11.3.2 Interpreting the Results
The user must monitor the Status A register. After completing the operation, STATUSA.DONE is set. Then, the Bus Error bit of the Status A register (STATUSA.BERR) must be read to ensure that no bus error occurred.
The user must monitor the Status A register. After completing the operation, STATUSA.DONE is set. Then, the Bus Error bit of the Status A register (STATUSA.BERR) must be read to ensure that no bus error occurred.
DS00005998E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.