42.5.7 Debug Operation
When the CPU is halted in Debug mode, this peripheral halts normal operation. This peripheral can be forced to continue operation during debugging. See the DBGCTRL register from Related Links.
When the CPU is halted in Debug mode, this peripheral halts normal operation. This peripheral can be forced to continue operation during debugging. See the DBGCTRL register from Related Links.
DS00005998E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.