2.3.7.1.1 Timing Characteristics
(Ask a Question)| Parameter | Description | –1 | Std. | Units |
|---|---|---|---|---|
| tDDRICLKQ1 | Clock-to-Out Out_QR for Input DDR | 0.41 | 0.49 | ns |
| tDDRICLKQ2 | Clock-to-Out Out_QF for Input DDR | 0.29 | 0.35 | ns |
| tDDRISUD | Data Setup for Input DDR | 0.30 | 0.36 | ns |
| tDDRIHD | Data Hold for Input DDR | 0.00 | 0.00 | ns |
| tDDRICLR2Q1 | Asynchronous Clear-to-Out Out_QR for Input DDR | 0.60 | 0.72 | ns |
| tDDRICLR2Q2 | Asynchronous Clear-to-Out Out_QF for Input DDR | 0.49 | 0.59 | ns |
| tDDRIREMCLR | Asynchronous Clear Removal time for Input DDR | 0.00 | 0.00 | ns |
| tDDRIRECCLR | Asynchronous Clear Recovery time for Input DDR | 0.24 | 0.28 | ns |
| tDDRIWCLR | Asynchronous Clear Minimum Pulse Width for Input DDR | 0.22 | 0.26 | ns |
| tDDRICKMPWH | Clock Minimum Pulse Width High for Input DDR | 0.36 | 0.42 | ns |
| tDDRICKMPWL | Clock Minimum Pulse Width Low for Input DDR | 0.32 | 0.38 | ns |
| FDDRIMAX | Maximum Frequency for Input DDR | 350 | 350 | MHz |
Note: For derating values at specific junction temperature and voltage-supply levels, refer to Table 2-7 for derating values.