2.3.2.2 Summary of I/O Timing Characteristics—Default I/O Software Settings

Table 2-22. Summary of AC Measuring Points Applicable to All I/O Bank Types
StandardMeasuring Trip Point (Vtrip)
3.3V LVTTL/3.3V LVCMOS1.4V
2.5V LVCMOS1.2V
1.8V LVCMOS0.90V
1.5V LVCMOS0.75V
3.3V PCI0.285 × VCCxxxxIOBx (RR)
0.615 × VCCxxxxIOBx (FF)
3.3V PCI-X0.285 × VCCxxxxIOBx (RR)
0.615 × VCCxxxxIOBx (FF)
LVDSCross point
LVPECLCross point
Table 2-23. I/O AC Parameter Definitions
ParameterParameter Definition
tDPData to pad delay through the output buffer
tPYPad to data delay through the input buffer
tDOUTData to output buffer delay through the I/O interface
tEOUTEnable to output buffer tristate control delay through the I/O interface
tDINInput buffer to data delay through the I/O interface
tHZEnable to pad delay through the output buffer—High to Z
tZHEnable to pad delay through the output buffer—Z to High
tLZEnable to pad delay through the output buffer—Low to Z
tZLEnable to pad delay through the output buffer—Z to Low
tZHSEnable to pad delay through the output buffer with delayed enable—Z to High
tZLSEnable to pad delay through the output buffer with delayed enable—Z to Low
Table 2-24. Summary of I/O Timing Characteristics—Software Default Settings–1 Speed Grade, Worst Military-Case Conditions: TJ = 125 °C, Worst Case VCC = 1.425V, Worst-Case VCCxxxxIOBx (per standard) Applicable to FPGA I/O Banks, Assigned to EMC I/O Pins
I/O StandardDrive StrengthSlew RateCapacitive Load (pF)External Resistor (Ω)tDOUT (ns)tDP (ns)tDIN (ns)tPY (ns)tEOUT (ns)tZL (ns)tZH (ns)tLZ (ns)tHZ (ns)tZLS (ns)tZHS (ns)Units
3.3V LVTTL /
3.3V LVCMOS12 mAHigh35—0.523.010.030.860.343.062.392.743.024.904.22ns
2.5V LVCMOS12 mAHigh35—0.523.030.031.100.343.092.882.812.904.934.72ns
1.8V LVCMOS12 mAHigh35—0.523.010.031.020.343.072.553.123.414.914.39ns
1.5V LVCMOS12 mAHigh35—0.523.470.031.200.343.542.983.323.505.374.82ns
3.3V PCIPer PCI specHigh102510.522.260.030.730.342.301.682.733.024.143.52ns
3.3V PCI-XPer PCI-X specHigh102510.522.260.030.690.342.301.682.733.024.143.52ns
LVDS24 mAHigh——0.521.630.031.36———————ns
LVPECL24 mAHigh——0.521.570.031.15———————ns
Note:
  1. Resistance is used to measure I/O propagation delays as defined in PCI specifications. See Figure 2-20 for connectivity. This resistor is not required during normal operation.
  2. For specific junction temperature and voltage supply levels, refer to Table 2-7 for derating values.
Table 2-25. Summary of I/O Timing Characteristics—Software Default Settings –1 Speed Grade, Worst Military-Case Conditions: TJ = 125 °C, Worst Case VCC = 1.425V, Worst-Case VCCxxxxIOBx (per standard) Applicable to MSS I/O Banks
I/O StandardDrive StrengthSlew RateCapacitive Load (pF)External ResistortDOUT (ns)tDP (ns)tDIN (ns)tPY (ns)tPYS (ns)tEOUT (ns)tZL (ns)tZH (ns)tLZ (ns)tHZ (ns)Units
3.3V LVTTL /
3.3V LVCMOS8 mAHigh10—0.192.060.080.841.160.192.101.661.962.19ns
2.5V LVCMOS8 mAHigh10—0.192.100.081.061.240.192.141.951.952.07ns
1.8V LVCMOS4 mAHigh10—0.192.470.080.981.460.192.522.431.972.00ns
1.5V LVCMOS2 mAHigh10—0.192.890.081.141.660.192.942.862.001.98ns
Note:
  1. Resistance is used to measure I/O propagation delays as defined in PCI specifications. See Figure 2-20 for connectivity. This resistor is not required during normal operation.
  2. For specific junction temperature and voltage supply levels, refer to Table 2-7 for derating values.