49.7.10 TC Interrupt Status Register n

Name: TC_ISRn
Offset: 0x20 + n*0x40 [n=0..2]
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
      MTIOBMTIOACLKSTA 
Access RRR 
Reset 000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 ETRGSLDRBSLDRASCPCSCPBSCPASLOVRSCOVFS 
Access RRRRRRRR 
Reset 00000000 

Bit 18 – MTIOB TIOBx Mirror

ValueDescription
0

TIOBx is low. If TC_CMRx.WAVE = 0, TIOBx pin is low. If TC_CMRx.WAVE = 1, TIOBx is driven low.

1

TIOBx is high. If TC_CMRx.WAVE = 0, TIOBx pin is high. If TC_CMRx.WAVE = 1, TIOBx is driven high.

Bit 17 – MTIOA TIOAx Mirror

ValueDescription
0

TIOAx is low. If TC_CMRx.WAVE = 0, TIOAx pin is low. If TC_CMRx.WAVE = 1, TIOAx is driven low.

1

TIOAx is high. If TC_CMRx.WAVE = 0, TIOAx pin is high. If TC_CMRx.WAVE = 1, TIOAx is driven high.

Bit 16 – CLKSTA Clock Enabling Status

ValueDescription
0

Clock is disabled.

1

Clock is enabled.

Bit 7 – ETRGS External Trigger Status (cleared on read)

ValueDescription
0

External trigger has not occurred since the last read of the Status Register.

1

External trigger has occurred since the last read of the Status Register.

Bit 6 – LDRBS RB Loading Status (cleared on read)

ValueDescription
0

RB Load has not occurred since the last read of the Status Register or TC_CMRx.WAVE = 1.

1

RB Load has occurred since the last read of the Status Register, if TC_CMRx.WAVE = 0.

Bit 5 – LDRAS RA Loading Status (cleared on read)

ValueDescription
0

RA Load has not occurred since the last read of the Status Register or TC_CMRx.WAVE = 1.

1

RA Load has occurred since the last read of the Status Register, if TC_CMRx.WAVE = 0.

Bit 4 – CPCS RC Compare Status (cleared on read)

ValueDescription
0

RC Compare has not occurred since the last read of the Status Register.

1

RC Compare has occurred since the last read of the Status Register.

Bit 3 – CPBS RB Compare Status (cleared on read)

ValueDescription
0

RB Compare has not occurred since the last read of the Status Register or TC_CMRx.WAVE = 0.

1

RB Compare has occurred since the last read of the Status Register, if TC_CMRx.WAVE = 1.

Bit 2 – CPAS RA Compare Status (cleared on read)

ValueDescription
0

RA Compare has not occurred since the last read of the Status Register or TC_CMRx.WAVE = 0.

1

RA Compare has occurred since the last read of the Status Register, if TC_CMRx.WAVE = 1.

Bit 1 – LOVRS Load Overrun Status (cleared on read)

ValueDescription
0

Load overrun has not occurred since the last read of the Status Register or TC_CMRx.WAVE = 1.

1

RA or RB have been loaded at least twice without any read of the corresponding register since the last read of the Status Register, if TC_CMRx.WAVE = 0.

Bit 0 – COVFS Counter Overflow Status (cleared on read)

ValueDescription
0

No counter overflow has occurred since the last read of the Status Register.

1

A counter overflow has occurred since the last read of the Status Register.