49.7.9 TC Register C n

This register can only be written if the WPEN bit is cleared in the TC Write Protection Mode Register.

Name: TC_RCn
Offset: 0x1C + n*0x40 [n=0..2]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 RC[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 RC[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 RC[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 RC[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – RC[31:0] Register C

RC contains the Register C value in real time.

Important: For 16-bit channels, RC field size is limited to register bits 15:0.