49.7.7 TC Register A n

This register has access Read-only if TC_CMRn.WAVE = 0, Read/Write if TC_CMRn.WAVE = 1.

This register can only be written if the WPEN bit is cleared in the TC Write Protection Mode Register.

Name: TC_RAn
Offset: 0x14 + n*0x40 [n=0..2]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 RA[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 RA[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 RA[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 RA[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – RA[31:0] Register A

RA contains the Register A value in real time.

Important: For 16-bit channels, RA field size is limited to register bits 15:0.