49.7.13 TC Interrupt Mask Register n

The following configuration values are valid for all listed bit names of this register:

ValueDescription
0The corresponding interrupt is not enabled.
1The corresponding interrupt is enabled.
Name: TC_IMRn
Offset: 0x2C + n*0x40 [n=0..2]
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 ETRGSLDRBSLDRASCPCSCPBSCPASLOVRSCOVFS 
Access RRRRRRRR 
Reset 00000000 

Bit 7 – ETRGS External Trigger

Bit 6 – LDRBS RB Loading

Bit 5 – LDRAS RA Loading

Bit 4 – CPCS RC Compare

Bit 3 – CPBS RB Compare

Bit 2 – CPAS RA Compare

Bit 1 – LOVRS Load Overrun

Bit 0 – COVFS Counter Overflow