36.8.112 GMAC Interrupt Mask Register Priority Queue n

Note:
  1. A read of this register returns the value of the receive complete interrupt mask.
  2. A write to this register directly affects the state of the corresponding bit in the Interrupt Status Register, causing an interrupt to be generated if a '1' is written.

The following values are valid for all listed bit names of this register:

ValueDescription
0Corresponding interrupt is enabled.
1Corresponding interrupt is disabled.
Name: GMAC_IMRPQn
Offset: 0x0640 + n*0x04 [n=0..4]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     HRESPROVR   
Access R/WR/W 
Reset 00 
Bit 76543210 
 TCOMPAHBRLEX  RXUBRRCOMP  
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 11 – HRESP HRESP Not OK

Bit 10 – ROVR Receive Overrun

Bit 7 – TCOMP Transmit Complete

Bit 6 – AHB AHB Error

Bit 5 – RLEX Retry Limit Exceeded or Late Collision

Bit 2 – RXUBR RX Used Bit Read

Bit 1 – RCOMP Receive Complete