36.8.110 GMAC Interrupt Enable Register Priority Queue n
The following values are valid for all listed bit names of this register:
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Enables the corresponding interrupt. |
| Name: | GMAC_IERPQn |
| Offset: | 0x0600 + n*0x04 [n=0..4] |
| Reset: | – |
| Property: | Write-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| HRESP | ROVR | ||||||||
| Access | W | W | |||||||
| Reset | – | – |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TCOMP | TFC | RLEX | RXUBR | RCOMP | |||||
| Access | W | W | W | W | W | ||||
| Reset | – | – | – | – | – |