36.8.67 GMAC 256 to 511 Byte Frames Received Register

Name: GMAC_TBFR511
Offset: 0x174
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 NFRX[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 NFRX[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 NFRX[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 NFRX[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – NFRX[31:0] 256 to 511 Byte Frames Received without Error

This bit fields counts the number of 256 to 511 byte frames successfully received without error. Excludes pause frames, and is only incremented if the frame is successfully filtered and copied to memory.