36.8.101 GMAC Interrupt Status Register Priority Queue n

Name: GMAC_ISRPQn
Offset: 0x0400 + n*0x04 [n=0..4]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     HRESPROVR   
Access R/WR/W 
Reset 00 
Bit 76543210 
 TCOMPTFCRLEX  RXUBRRCOMP  
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 11 – HRESP HRESP Not OK

Bit 10 – ROVR Receive Overrun

Bit 7 – TCOMP Transmit Complete

Bit 6 – TFC Transmit Frame Corruption Due to AHB Error

Transmit frame corruption due to AHB error—set if an error occurs whilst midway through reading transmit frame from the AHB, including HRESP errors and buffers exhausted mid frame.

Bit 5 – RLEX Retry Limit Exceeded or Late Collision

Bit 2 – RXUBR RX Used Bit Read

Bit 1 – RCOMP Receive Complete