36.8.111 GMAC Interrupt Disable Register Priority Queue n

The following values are valid for all listed bit names of this register:

ValueDescription
0No effect.
1Disables the corresponding interrupt.
Name: GMAC_IDRPQn
Offset: 0x0620 + n*0x04 [n=0..4]
Reset: 
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     HRESPROVR   
Access WW 
Reset  
Bit 76543210 
 TCOMPTFCRLEX  RXUBRRCOMP  
Access WWWWW 
Reset  

Bit 11 – HRESP HRESP Not OK

Bit 10 – ROVR Receive Overrun

Bit 7 – TCOMP Transmit Complete

Bit 6 – TFC Transmit Frame Corruption Due to AHB Error

Bit 5 – RLEX Retry Limit Exceeded or Late Collision

Bit 2 – RXUBR RX Used Bit Read

Bit 1 – RCOMP Receive Complete