16.6.2 Single Conversion
In Single Conversion Example, a software trigger is used to start a single conversion.
Single Conversion Example
#include <xc.h>
// The channel output
long result = 0;
int main()
{
// Set up clock for 40Msps operation
clock_ADC_for_40Msps_from_PLL2();
// In this example channel 1 will be used.
// Software trigger will start a conversion.
AD3CH0CON1bits.TRG1SRC = 1;
// Use a single ended input.
AD3CH0CON1bits.DIFF = 0;
// Select the AN0 analog positive input/pin for the signal.
AD3CH0CON1bits.PINSEL = 0;
// Select the ANN0 (Vss) analog negative input/pin for the signal.
AD3CH0CON1bits.NINSEL = 0;
// Select signal sampling time (6.5 TADs = 81nS).
AD3CH0CON1bits.SAMC = 3;
// Enable ADC.
AD3CONbits.ON = 1;
// Wait when ADC will be ready/calibrated.
while (AD3CONbits.ADRDY == 0);
// Trigger channel #1 in software and wait for the result.
while (1) {
// Trigger channel # 1.
AD3SWTRGbits.CH0TRG = 1;
// Wait for a conversion ready flag.
while (AD3STATbits.CH0RDY == 0);
// Read result. It will clear the conversion ready flag.
result = AD3CH0DATA;
}
return 1;
}