16.6.6 Channel Comparator
In Comparator Example, the comparator interrupt is generated each time the conversion result is outside the window.
Comparator Example
#include <xc.h>
// The channel output.
long result = 0;
int main(){
//Set up clock for 40Msps operation
clock_ADC_for_40Msps_from_PLL2();
_TRISC8 = 0;
// In this example channel 0 will be used.
// Select single conversion mode.
AD3CH0CON1bits.MODE = 0;
// Software trigger will start a conversion.
AD3CH0CON1bits.TRG1SRC = 1;
// Select the AN0 analog positive input/pin for the signal.
AD3CH0CON1bits.PINSEL = 0;
// Select signal sampling time (6.5 TADs = 81nS).
AD3CH0CON1bits.SAMC = 3;
// Enable the comparator for this channel.
// Use channel data value in ADnDATAx register for comparison
AD3CH0CON2bits.CMPVAL = 1;
// Select out of bounds mode.
AD3CH0CON2bits.CMPMOD = 1;
// 1 comparison matching the criteria will trigger comparator event
AD3CH0CON2bits.ADCMPCNT = 1;
// Select low limit. To generate comparator event when AD3CH0DATA < 1024.
AD3CH0CMPLO = 1024;
// Select high limit. To generate comparator event when AD3CH0DATA > 3072.
AD3CH0CMPHI = 3072;
// Enable comparator interrupt.
_AD3CMP0IE = 1;
// Set ADC to RUN mode.
AD3CONbits.MODE = 2;
// Enable ADC.
AD3CONbits.ON = 1;
// Wait when ADC will be ready/calibrated.
while(AD3CONbits.ADRDY == 0);
// Trigger channel #0 in software and wait for the result.
while(1) {
_LATC8 = 0;
// Trigger channel # 0.
AD3SWTRGbits.CH0TRG = 1;
// Wait for a conversion ready flag.
while(AD3STATbits.CH0RDY == 0);
// Read result. It will clear the conversion ready flag.
result = AD3CH0DATA;
}
return 1;
}
void __attribute__((interrupt)) _AD3CMP0Interrupt(){
// Process the comparator event here.
// Clear the comparator event flag.
AD3CMPSTATbits.CH0FLG = 0;
// Clear the comparator flag.
_AD3CMP0IF = 0;
_LATC8 ^= 1;
}