9.2.9.1 Device Reset to Code Execution Start Time
The delay between the end of a Reset event and when the device actually begins to execute code is determined by two main factors: the type of Reset and the system clock source coming out of the Reset. The code execution start time for various types of device Resets is summarized in Table 9-2. Individual delays are characterized in the Electrical Characteristics section.
| Reset Type | Clock Source | Power-Up Delay(1,2,3) | System Clock Delay(4,5) | FSCM Delay(6) | |
|---|---|---|---|---|---|
| POR | EC, FRC, FRCDIV, LPRC | (Tpu or Tpwrt) + Tsysdly | — | — | |
| ECPLL, FRCPLL | (Tpu or Tpwrt) + Tsysdly | Tlock | Tfscm | ||
| XT | (Tpu or Tpwrt) + Tsysdly | Tost | Tfscm | ||
| XTPLL, HSPLL | (Tpu or Tpwrt) + Tsysdly | Tost + Tlock | Tfscm | ||
| BOR | EC, FRC, FRCDIV, LPRC | Tsysdly | — | — | |
| ECPLL, FRCPLL | Tsysdly | Tlock | Tfscm | ||
| XT | Tsysdly | Tost | Tfscm | ||
| XTPLL | Tsysdly | Tost + Tlock | Tfscm | ||
| MCLR, CMR, SWR, WDTO, DMTO, PWRMR | Any Clock | Tsysdly | — | — | |
For parameter
specifications, see the Electrical Characteristics
chapter.
| |||||