15.8.5 External Period Reset Mode

External Period Reset mode for power control monitors the inductor current and varies the PWM period to control power delivery. When the inductor current returns to ‘0’, the PWM cycle will restart. The PWM is configured as follows:

  • Independent Edge PWM mode
  • Complementary Output mode
  • Self-Triggered mode

The initial programmed PWM period may be shortened depending on the inductor current compared to a predetermined trip point. The Sync PCI block is used to control cycle truncation. The comparator (CMP1 Out) output is used as the input to the Sync PCI block, and an inverted PWM1H signal is used as a qualifier to allow truncation only on the duty cycle inactive time of a cycle, as shown by the arrows in Figure 15-47. The PCI block is reset for the next cycle using the auto-terminate function.

Figure 15-47. Timing Diagram for Self-Triggered, Complementary Output and Current Reset PWM Modes

External Period Reset Mode

void PWMInitialization(void);

int main()
{
    PWMInitialization();
    while (1);
    return 0;
}

void PWMInitialization(void)
{
    configure_PLL2_Fout_200MHz_and_VCODIV_500_MHz();
    clock_PWM_from_PLL2_Fout();
    initialize_CMP1_and_clock_from_PLL2_VCODIV();
    
    //PWM generator 1 uses PG1DC, PG1PER, PG1PHASE registers
    PG1CONbits.MDCSEL = 0;
    PG1CONbits.MPERSEL = 0;
    PG1CONbits.MPHSEL = 0;
    PG1CONbits.MSTEN = 0;          //PWM Generator does not broadcast UPDATE status bit state or EOC signal
    PG1CONbits.TRGMOD = 0b01;      //PWM Generator operates in Re-Triggerable mode
    PG1CONbits.SOCS = 0b0000;      //Start of cycle (SOC) = local EOC is OR'd with PCI sync
    PG1CONbits.UPDMOD = 0b000;     //Update the data registers at start of next PWM cycle(SOC)
    PG1CONbits.MODSEL = 0b000;     //Independent edge triggered mode
    PG1CONbits.CLKSEL = 1;         //PWM Generator 1 uses PWM Master Clock, undivided and unscaled
    PG1IOCON1bits.PMOD = 0b00;     //PWM Generator outputs operate in Complementary mode
    
    //PWM Generator controls the PWM1H and PWM1L output pins
    PG1IOCON1bits.PENH = 1;
    PG1IOCON1bits.PENL = 1;
    
    //PWM1H and PWM1L output pins are active high
    PG1IOCON1bits.POLH = 0;
    PG1IOCON1bits.POLL = 0;
    
    //For a 200MHz PWM clock, this will result in 100kHz PWM frequency
    PG1PER = (2000 << 4);        //Time units are 1/16 of a PWM clock
    PG1DC = (500 << 4); //25% duty cycle
    PG1PHASE = 0; //No Phase offset in rising edge of PWM
    PG1DTbits.DTH = (40 << 4);  //40 PWM clocks of dead time on PWM1H
    PG1DTbits.DTL = (40 << 4);  //40 PWM clocks of dead time on PWM1L
    PG1LEBbits.PHR = 1; //Rising edge of PWM1H will trigger the LEB counter
    PG1LEBbits.LEB = (80 << 4); //80 PWM clocks of LEB
    
    //PCI logic configuration for current reset (PCI sync mode),
    //comparator 1 output (current reset signal) as PCI source,
    //and PWM1H falling edge as acceptance qualifier
    PG1EVT1bits.PWMPCI = 0b000; //PWM Generator #1 output used as PCI signal
    PG1SPCI1bits.TERM = 0b001; //Terminate when PCI source transitions from active to inactive
    PG1SPCI1bits.TSYNCDIS = 1; //Termination of latched PCI occurs immediately
    PG1SPCI1bits.AQSS = 0b100; //Inverted PWM1H is selected as acceptance qualifier because PWM should be reset in OFF time
    PG1SPCI1bits.AQPS = 1; //Acceptance qualifier inverted to accept PCI signal when PWM1H on time is over
    PG1SPCI1bits.PSYNC = 0; //PCI source is not synchronized to PWM EOC so that current limit resets PWM immediately
    PG1SPCI2 = 0b11011; //CMP1 out is selected as PCI source signal
    PG1SPCI1bits.PPS = 1; //PCI source signal is inverted
    PG1SPCI1bits.ACP = 0b011; //Latched PCI is selected as acceptance criteria to work when CMP1 out is active
    PG1SPCI1bits.TQSS = 0b000; //No termination qualifier used so terminator will work straight away without any qualifier
    
    //Enable PWM generator 1
    PG1CONbits.ON = 1;
}