11.4.11.2.4 IOIM Groups
A grouping scheme is utilized to accommodate more IOIM modules. There are two groups: Group A, which only uses Group A pins, and Group B, which only uses Group B pins. Group A IOIM pins are represented by IOMADx/IOMAFx for reference and feedback, and Group B IOIM pins are represented by IOMBDx/IOMBFx for reference and feedback. Reference and feedback pins must be selected from the same group. The Table 11-14 correlates the two groups' reference and feedback selections with their associated pad connection.