22.6.2.2 Client Mode in Idle Mode
The module will continue operation in Idle mode irrespective of the SPISIDL bit setting. The behavior is identical to the one in Sleep mode.
The module will continue operation in Idle mode irrespective of the SPISIDL bit setting. The behavior is identical to the one in Sleep mode.
DS70005629B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.