6.4.3.4 Inactive Panel Erase
An inactive panel erase erases the entire inactive partition including the UCA1 and UCA2 pages, depending on which partition is mapped on to the inactive space.
An inactive panel erase erases the entire inactive partition including the UCA1 and UCA2 pages, depending on which partition is mapped on to the inactive space.
DS70005629B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.