28.4.4.4.6 Output Polarity Control

The polarity of OCxA is controlled by the POLA control bit (CCPxCON3[21]).

The output polarity control is applied to the Output signal after auto-shutdown logic. The polarity control bits are effective for all Output Compare and PWM modes of the module.