13.5.7 Operational Sequence
A complete descriptor-based operation sequence can be summarized below. This includes both Source Descriptor Table (SDT) and Destination Descriptor Table (DDT) operations with write back enabled.
| Function | Details(1) |
|---|---|
| Fetch | |
Read descriptor from location SADDR[23:0] (SDP) if SDTEN =
1. | Put SADDRn[15:0] (SPP) into SADDR[15:0] register. |
Read descriptor from location DADDR[23:0] (DDP) if DDTEN =
1. | Put DADDRn[15:0] (DPP) into DADDR[15:0] register. |
| Payload Transfer | |
| Read payload from location SADDR[23:0] (SPP) per SIZEn[1:0]. | If SDTEN = 0, apply SAMODE[1:0] else if SDTEN =
1, restore SADDR[23:0] to original SDP. |
| Write payload from location DADDR[23:0] (DPP) per SIZEn[1:0]. | If DDTEN = 0, apply DAMODE[1:0] else if DDTEN =
1, restore DADDR[23:0] to original DDP. |
| Descriptor Write-Back(2) | |
Write back SADDRm[15:0] (SPP) subject to SAMODE[1:0] if SDTEN
= 1. |
|
Write back DADDRm[15:0] (DPP) subject to SAMODE[1:0] if DDTEN
= 1. |
|
| Next DP Calculation | |
SADDR[23:0] = SADDR[23:0] + DPOxM1[6:0] if MATCH = 1
else SADDR[23:0] + DPOxM0[6:0] is MATCH = 0. | Only if SDTEN = 1. |
DADDR[23:0] = DADDR[23:0] + DPOxM1[6:0] if MATCH = 1
else DADDR[23:0] + DPOxM0[6:0] is MATCH = 0. | Only if DDTEN = 1. |
|
Note:
| |