28.4.4.1.5 Single Edge Output Compare Event Status

The SCEVT bit (CCPxSTAT[3]) indicates the status of a single edge compare event and allows the application to re-arm a single edge compare event without changing the module operating mode or resetting the module. It only functions during single edge compare events; in all other modes, the bit always reads as ‘0’.

When MOD[3:0] = 0001, the OCx pin is asserted high after a compare event and SCEVT is set to ‘1’ by hardware. The application may clear SCEVT in software. Once the bit is cleared, the OCx pin is reset to a low output and the compare logic is reset to allow the next rising edge compare event.

When MOD[3:0] = 0010, the OCx pin is asserted low after a compare event and SCEVT is set to ‘1’ by hardware. The application may clear SCEVT in software. Once the bit is cleared, the OCx pin is reset to a high output and the compare logic is reset to allow the next falling edge compare event.

When MOD[3:0] = 0011, the OCx pin is toggled after a compare event and SCEVT is set to ‘1’. The application may clear SCEVT in software, but the state of the OCx pin will not change when the bit is cleared. In this mode, SCEVT only provides event status information and does not affect the OCx pin.

When MOD[3:0] = 0001 or 0010, the application may set SCEVT to ‘1’ to inhibit single edge output compare events. This feature is useful when it is desired to delay an edge event during a particular interval, for example. No changes will occur to the OCx pin during this time. When the SCEVT bit is cleared by software, the OCx output pin will be reset to the initial state, and a rising or falling edge will be generated when the next compare event occurs.