11.4.4.1 Available Pins
The number of available pins is dependent on the particular device and its pin count. Pins that support the Peripheral Pin Select feature include the designation, RPn, in their full pin designation, where RP designates a remappable peripheral and n is the remappable pin number. Note that on a device’s schematic symbol, remappable input pins are designated as RPIn, and remappable output pins are designated as RPn.