10.4.7 Interrupt Vector Base Address Register

Name: IVTBASE
Offset: 0x88

Bit 3130292827262524 
 IVTBASE[31:24]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 IVTBASE[23:16]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 10000000 
Bit 15141312111098 
 IVTBASE[15:8]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 IVTBASE[7:6]        
Access R/WR/W 
Reset 00 

Bits 31:6 – IVTBASE[31:6] Interrupt Vector Table Base Address bits