10.4.30 Interrupt Enable Register 11
| Name: | IEC11 |
| Offset: | 0xEC |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| PWRMIE | CICERRIE | CICOSRIE | CICIPDIE | RDCERRIE | RDCCORIE | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| I3C1DEIE | I3C1SEIE | I3C1GIE | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Access | |||||||||
| Reset |
Bit 21 – PWRMIE Power Monitor Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 20 – CICERRIE CIC Error Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 19 – CICOSRIE CIC Over Sample Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 18 – CICIPDIE CIC Processing Done Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 17 – RDCERRIE RDC Error Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 16 – RDCCORIE RDC CORDC Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 10 – I3C1DEIE I3C1 DERR Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 9 – I3C1SEIE I3C Global Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 8 – I3C1GIE Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |