10.4.14 Interrupt Request Flags Register 5

Name: IFS5
Offset: 0xA4

Legend: R = Readable bit; W = Writable bit; HS = Hardware Settable bit

Bit 3130292827262524 
 AD2CH6IFAD2CMP5IFAD2CH5IFAD2CMP4IFAD2CH4IFAD2CMP3IFAD2CH3IFAD2CMP2IF 
Access R/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 00000000 
Bit 2322212019181716 
 AD2CH2IFAD2CMP1IFAD2CH1IFAD2CMP0IFAD2CH0IF    
Access R/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 00000 
Bit 15141312111098 
      AD1CMP6IFAD1CH6IFAD1CMP5IF 
Access R/W/HSR/W/HSR/W/HS 
Reset 000 
Bit 76543210 
 AD1CH5IFAD1CMP4IFAD1CH4IFAD1CMP3IFAD1CH3IFAD1CMP2IFAD1CH2IFAD1CMP1IF 
Access R/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 00000000 

Bit 31 – AD2CH6IF ADC 2 Channel 6 Interrupt Flag bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 30 – AD2CMP5IF ADC Digital Comparator 5 Interrupt Flag bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 29 – AD2CH5IF ADC 2 Channel 5 Interrupt Flag bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 28 – AD2CMP4IF ADC Digital Comparator 4 Interrupt Flag bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 27 – AD2CH4IF ADC 2 Channel 4 Interrupt Flag bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 26 – AD2CMP3IF ADC Digital Comparator 3 Interrupt Flag bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 25 – AD2CH3IF ADC 2 Channel 3 Interrupt Flag bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 24 – AD2CMP2IF ADC Digital Comparator 2 Interrupt Flag bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 23 – AD2CH2IF ADC 2 Channel 2 Interrupt Flag bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 22 – AD2CMP1IF ADC Digital Comparator 1 Interrupt Flag bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 21 – AD2CH1IF ADC 2 Channel 1 Interrupt Flag bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 20 – AD2CMP0IF ADC Digital Comparator 0 Interrupt Flag bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 19 – AD2CH0IF ADC 2 Channel 0 Interrupt Flag bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 10 – AD1CMP6IF ADC Digital Comparator 6 Interrupt Flag bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 9 – AD1CH6IF ADC 1 Channel 6 Interrupt Flag bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 8 – AD1CMP5IF ADC Digital Comparator 5 Interrupt Flag bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 7 – AD1CH5IF ADC 1 Channel 5 Interrupt Flag bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 6 – AD1CMP4IF ADC Digital Comparator 4 Interrupt Flag bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 5 – AD1CH4IF ADC 1 Channel 4 Interrupt Flag bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 4 – AD1CMP3IF ADC Digital Comparator 3 Interrupt Flag bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 3 – AD1CH3IF ADC 1 Channel 3 Interrupt Flag bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 2 – AD1CMP2IF ADC Digital Comparator 2 Interrupt Flag bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 1 – AD1CH2IF ADC 1 Channel 2 Interrupt Flag bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 0 – AD1CMP1IF ADC Digital Comparator 1 Interrupt Flag bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.