10.4.17 Interrupt Request Flags Register 8

Name: IFS8
Offset: 0xB0

Legend: R = Readable bit; W = Writable bit; HS = Hardware Settable bit

Bit 3130292827262524 
    CLC4NIFCLC4PIFCLC3NIFCLC3PIFCLC2NIF 
Access R/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 00000 
Bit 2322212019181716 
 CLC2PIFCLC1NIFCLC1PIF   CMP5IF  
Access R/W/HSR/W/HSR/W/HSR/W/HS 
Reset 0000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
          
Access  
Reset  

Bit 28 – CLC4NIF CLC4 Negative Edge Interrupt Flag bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 27 – CLC4PIF CLC4 Positive Edge Interrupt Flag bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 26 – CLC3NIF CLC3 Negative Edge Interrupt Flag bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 25 – CLC3PIF CLC3 Positive Edge Interrupt Flag bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 24 – CLC2NIF CLC2 Negative Edge Interrupt Flag bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 23 – CLC2PIF CLC2 Positive Edge Interrupt Flag bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 22 – CLC1NIF CLC1 Negative Edge Interrupt Flag bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 21 – CLC1PIF CLC1 Positive Edge Interrupt Flag bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 17 – CMP5IF Comparator 5 Interrupt Flag bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.