10.4.24 Interrupt Enable Register 4
| Name: | IEC4 |
| Offset: | 0xD0 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| AD1CH1IE | AD1CMP0IE | AD1CH0IE | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| PTG3IE | PTG2IE | PTG1IE | PTG0IE | PTGWDTIE | PTGSTEPIE | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ICDIE | CRCIE | BISS1IE | BISS1EIE | QEI1IE | |||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Access | |||||||||
| Reset |
Bit 31 – AD1CH1IE ADC 1 Channel 1 Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 30 – AD1CMP0IE ADC Digital Comparator 0 Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 29 – AD1CH0IE ADC 1 Channel 0 Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 22 – PTG3IE PTG3 Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 21 – PTG2IE PTG2 Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 20 – PTG1IE PTG1 Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 19 – PTG0IE PTG0 Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 18 – PTGWDTIE PTG Watchdog Timer Time-out Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 17 – PTGSTEPIE PTG Step Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 15 – ICDIE In-Circuit Debugger Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 14 – CRCIE CRC Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 13 – BISS1IE BiSS 1 Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 12 – BISS1EIE BiSS 1 Error Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 8 – QEI1IE QEI1 Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |