10.4.5 Interrupt Control Register 5
| Name: | INTCON5 |
| Offset: | 0x80 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| SOFT | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| YPWBDED | XPWBDED | WDTE | DMTE | ||||||
| Access | R/W/HS | R/W/HS | R/W/HS | R/W/HS | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 31 – SOFT Software Generated Soft Trap Status bit
| Value | Description |
|---|---|
1 |
Raise software generated Soft Trap |
0 |
Soft trap has not occurred. |
Bit 3 – YPWBDED Generic Trap Status bit (YRAM PWB DED Error Trap)
| Value | Description |
|---|---|
1 |
YRAM PWB DED trap has occurred. |
0 |
YRAM PWB DED trap has not occurred. |
Bit 2 – XPWBDED Generic Trap Status bit (XRAM PWB DED Error Trap)
| Value | Description |
|---|---|
1 |
XRAM PWB DED trap has occurred. |
0 |
XRAM PWB DED trap has not occurred. |
Bit 1 – WDTE Generic Trap Status bit (WDT Run Event Trap)
| Value | Description |
|---|---|
1 |
WDT trap has occurred. |
0 |
WDT trap has not occurred. |
Bit 0 – DMTE Generic Trap Status bit (DMT: Deadman Timer)
| Value | Description |
|---|---|
1 |
DMT trap has occurred. |
0 |
DMT trap has not occurred. |