42.4.8 10-Bit Analog-to-Digital Converter (ADC) Conversion Timing Specifications
| Standard Operating Conditions (unless otherwise stated) | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions |
| AD20 | TAD | ADC Clock Period | 0.5 | — | 9.0 | μs |
Using FOSC as the ADC clock source CS = |
| AD20A | — | 2 | — | μs |
Using ADCRC as the ADC clock source CS = | ||
| AD21* | TCNV | Conversion Time | — | 12 TAD+2TCY | — | TAD |
Using FOSC as the ADC clock source CS = |
| AD21A* | — | 14 TAD+2TCY | — | TAD |
Using ADCRC as the ADC clock source CS = | ||
| AD22* | THCD | Sample-and-Hold Capacitor Disconnect Time | — | 2 TAD+1TCY | — | TAD |
Using FOSC as the ADC clock source CS = |
| AD22A* | — | 3 TAD+2TCY | — | TAD |
Using ADCRC as the ADC clock source CS = | ||
|
* These parameters are characterized but not tested. † Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. | |||||||
Note:
- If the ADC clock source is
selected as ADCRC, a time of TCY is added before the ADC clock
starts. This allows the
SLEEPinstruction to be executed.