42.4.7 10-Bit Analog-to-Digital Converter (ADC) Accuracy Specifications(1,2)

Table 42-13. 

Standard Operating Conditions (unless otherwise stated)

VDD = 3.0V, TA = 25°C, TAD = 500ns

Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
AD01NRResolution10bit
AD02EILIntegral Non-Linearity Error±2LSbADCREF+ = 3.0V,

ADCREF- = 0V

AD03EDLDifferential Non-Linearity Error-11.4LSbADCREF+ = 3.0V,

ADCREF- = 0V

AD04EOFFOffset Error±2LSbADCREF+ = 3.0V,

ADCREF- = 0V

AD05EGNGain Error±3LSbADCREF+ = 3.0V,

ADCREF- = 0V

AD06*VADREFADC Reference Voltage (ADREF+ - ADREF-)1.8VDDV
AD07*VAINFull-Scale RangeVSSADREF+V
AD08ZAINRecommended Impedance of Analog Voltage Source1
AD09*RVREFADC Voltage Reference Ladder Impedance50(Note 2)
AD10*EABSAbsolute Error(1)±2.5LSbADCREF+ = 3.0V,

ADCREF- = 0V

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. Total Absolute Error is the sum of the offset, gain and integral nonlinearity (INL) errors.
  2. This is the impedance seen by the VREF pads when the external reference pads are selected.