42.4.9 10-Bit DAC Specifications

Standard Operating Conditions (unless otherwise stated)

VDD = 3.0V, TA = 25°C

Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
DSB10VLSBStep Size(VDACREF+-VDACREF-)/1024V
DSB11*VACCAbsolute Accuracy(1)±5.0LSb0x022 ≤ DACxDAT ≥ 0x3DD
DSB12*RUNITUnit Resistor Value20.0
DSB13*TSTSettling Time(2)10.0μs
DSB14*VDBODAC Buffer Offset20.0mV
DSB15INLIntegral Nonlinearity-6.01.06.0LSb0x022 ≤ DACxDAT ≥ 0x3DD
DSB16DNLDifferential Nonlinearity-2.00.42.0LSb0x022 ≤ DACxDAT ≥ 0x3DD
DSB17EOFFOffset Error-6.01.46.0LSb0x022 ≤ DACxDAT ≥ 0x3DD
DSB18EGNGain Error-6.5-3.0-6.5LSb0x022 ≤ DACxDAT ≥ 0x3DD

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. Absolute accuracy = Offset Error + Gain Error + DAC Buffer Error (EOFF + EGN + VDBO)
  2. Settling time measured while DACR[9:0] transitions from 0x000 to 0x3FF