42.4.21 Configurable Logic Block (CLB) Characteristics
|
Standard Operating Conditions (unless otherwise stated) | ||||||||
|---|---|---|---|---|---|---|---|---|
| Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions | |
| CLB01 | TCONFIG | CLB Configuration loading time | — | 206 | — | Instruction Cycles (TCY) | MD = 'b01,Burst Mode | |
|
* These parameters are characterized but not tested. † Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note:
| ||||||||