42.4.16 EUSART Synchronous Receive Requirements

Table 42-21. 
Standard Operating Conditions (unless otherwise stated)
Param No.Sym.CharacteristicMin.Max.UnitsConditions
US125TDTV2CKL

SYNC RCV (Host and Client)

Data-setup before CK ↓ (DT hold time)

10.0ns
US126TCKL2DTLData-hold after CK ↓ (DT hold time)15.0ns
Figure 42-14. EUSART Synchronous Receive (Host/Client) Timing
Note: Refer to Figure 42-3 for load conditions.