42.4.2 Internal Oscillator Parameters(1)

Table 42-8. 
Standard Operating Conditions (unless otherwise stated)
Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
OS50FHFOSCPrecision Calibrated HFINTOSC Frequency

4

8

16

32

MHz(Note 2)
OS51*FHFOSCLPLow-Power Optimized HFINTOSC Frequency1(3)MHz
OS51A*2(3)MHz
OS51B*3(3)MHz
OS52*FMFOSCInternal Calibrated MFINTOSC Frequency500kHz
OS53*FLFOSCInternal LFINTOSC Frequency31kHz
OS54*THFOSCSTHFINTOSC Wake-up from Sleep Start-up Time2040μs
OS56*TLFOSCSTLFINTOSC Wake-up from Sleep Start-up Time0.31ms
OS57%CALOSCTUNE Step Size0.25%

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. To ensure these oscillator frequency tolerances, VDD and VSS must be capacitively decoupled as close to the device as possible. 0.1 μF and 0.01 μF values in parallel are recommended.
  2. See the figure below.
  3. Frequencies are not calibrated.
Figure 42-5. Precision Calibrated HFINTOSC Frequency Accuracy Over Device VDD and Temperature