42.4.1 External Clock/Oscillator Timing Requirements
| Standard Operating Conditions (unless otherwise stated) | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions |
| ECL Oscillator | |||||||
| OS1 | FECL | Clock Frequency | — | — | 1 | MHz | |
| OS2 | TECL_DC | Clock Duty Cycle | 40 | — | 60 | % | |
| ECH Oscillator | |||||||
| OS5 | FECH | Clock Frequency | — | — | 32 | MHz | |
| OS6 | TECH_DC | Clock Duty Cycle | 40 | — | 60 | % | |
| LP Oscillator | |||||||
| OS7 | FLP | Clock Frequency | — | 32 | 100 | kHz | (3) |
| XT Oscillator | |||||||
| OS8 | FXT | Clock Frequency | — | — | 4 | MHz | (3) |
| HS Oscillator | |||||||
| OS9 | FHS | Clock Frequency | — | — | 20 | MHz | (3) |
| Secondary Oscillator | |||||||
| OS13* | FSEC | Clock Frequency | 32.4 | 32.768 | 33.1 | kHz | |
| OS14* | COSC1/OSC2 | Parasitic Pin Capacitance | — | 5 | — | pF | |
| OS15* | CL | Crystal Load Capacitance | — | — | 8 | pF | SOSCPWR = 0 |
| OS15A* | — | — | 18 | pF | SOSCPWR = 1 | ||
| OS16* | RES | Equivalent Series Resistance | — | — | 50 | Ω | SOSCPWR = 0 |
| OS16A* | — | — | 100 | Ω | SOSCPWR = 1 | ||
| System Oscillator | |||||||
| OS20 | FOSC | System Clock Frequency | — | — | 32 | MHz | (2) |
| OS21 | FCY | Instruction Frequency | — | FOSC/4 | — | MHz | |
| OS22 | TCY | Instruction Period | 125 | 1/FCY | — | ns | |
|
Note:
| |||||||