42.4.10 Comparator Specifications
|
Standard Operating Conditions (unless otherwise stated) VDD = 3.0V, TA = 25°C | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions |
| CM01 | VIOFF | Input Offset Voltage | — | -12.0 | ±50.0 | mV | VICM = VDD/2 |
| CM02 | VICM | Input Common Mode Range | GND | — | VDD | V | |
| CM03* | CMRR | Common Mode Input Rejection Ratio | — | 50.0 | — | dB | |
| CM04* | VHYST | Comparator Hysteresis | — | 10.0 | — | mV | |
| CM05* | TRESP(1) | Response Time, Rising Edge | — | 96.0 | — | ns | SP = 0 |
| CM05A* | Response Time, Falling Edge | — | 145 | — | ns | ||
| CM05B* | Response Time, Rising Edge | — | 155 | — | ns | SP = 1 | |
| CM05C* | Response Time, Falling Edge | — | 200 | — | ns | ||
|
* These parameters are characterized but not tested. † Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note:
| |||||||