5.7 Set Language Tool Locations
To see which language tools are available to MPLAB X IDE, and to view or change their paths, use the following instructions:
- For macOS – Access the build tools from: MPLAB X IDE > from the main menu bar.
 - For Other OS – Access the build tools from: .
 
The window should automatically populate with all installed toolchains. See also Build Tools Tab.