4.1.4 Mi-V Subsystem
(Ask a Question)The Mi_V_Subsystem SmartDesign operates at 100 MHz. It implements an AHB interface and GPIO interface. The following figure shows how the AHB interface is used to access the CPRI configuration registers, and the GPIO interface is used to indicate configuration status.
For more information about how to build the Mi-V subsystem, see TU0775 Tutorial PolarFire FPGA: Building a Mi-V Processor Subsystem .
The following table lists the address map of Mi-V processor.
| Component | Memory Map | Description |
|---|---|---|
| CoreGPIO | 0x60051000 | This bus interface is used to access the GPIO's through APB interface. |
| CPRI Slave IP | 0x60060000 | This bus interface is used to access CPRI slave IP configuration registers through the AHB interface. |
| CPRI Master module | 0x60070000 | This bus interface is used to access CPRI master configuration registers through the AHB interface. |