4.1.3 Transceiver Subsystem
(Ask a Question)The transceiver is configured for the following characteristics:
- Two lanes at 122.88 MHz clock, each lane carries 32-bit IQ data
- 32-bit PCS interface
- Data rate of 4.9152 Gbps
- Lane 0 is configured for Master and Lane 1 is configured for Slave