9.2 Place and Route
(Ask a Question)To place and route the design, TX_PLL, XCVR_REF_CLK, and PF_XCVR must be configured using the I/O Editor. For On-board transceiver loopback, the following figure shows how the Lane 2 and Lane 3 of Quard 2 are used.
On the Design Flow window, double-click Place and Route. When place and route is successful, a green tick mark appears.
The following table lists the resource utilization after place and route.
| Type | Used | Total | Percentage |
|---|---|---|---|
| 4 LUT | 26471 | 299544 | 8.84 |
| DEF | 16099 | 299544 | 5.37 |
| I/O Register | 0 | 510 | 0 |
| Logic Element | 31843 | 299544 | 10.63 |