20.3.2.1.6 Unified Program and Debug Interface (UPDI) Reset
The Unified Program and Debug Interface (UPDI) contains a separate Reset source used to reset the device during external programming and debugging. The Reset source is accessible only from external debuggers and programmers. Find more details in the UPDI - Unified Program and Debug Interface section.