20.3.2.1.10 Domains Affected By Reset
The following logic domains are affected by the various Resets:
| Reset Type | Fuses Are Reloaded | Reset of BOD Configuration | Reset of UPDI | Reset of Other Volatile Logic |
|---|---|---|---|---|
| POR | X | X | X | X |
| BOD | X | X | X | |
| External Reset | X | X | X | |
| Watchdog Reset | X | X | X | |
| Software Reset | X | X | X | |
| UPDI Reset | X | X | ||
| Error Controller Reset | X | X | X | |
| Machine Check Reset | X | X | X | X |