20.3.2.1.8 Machine Check (MC) Reset
The MC Reset is asserted if a critical hardware error is detected. Such an error will reset the device and set the Machine Check Reset Flag (MCRF). The MCFLAGSA and MCFLAGSB registers will identify the cause of the reset.