19.3.2.1 Sleep Modes
In Active mode, the device runs as ordinary with all systems active. In addition to Active mode, there are three different sleep modes with decreasing power consumption and functionality.
| Mode | Description | Power Consumption |
|---|---|---|
| Active | Normal mode, all systems are active | Highest power consumption |
| Idle |
The CPU stops executing code, resulting in reduced power consumption. All peripherals are running. All interrupt sources can wake the device. | |
| Standby | In this mode, each clock source or peripheral can individually be enabled or
disabled using its running in Standby sleep mode, enabled by writing its RUNSTDBY bit to ‘1’. The power
consumption depends on the number of enabled peripherals and clocks.A subset of interrupt sources can wake the device (1). | |
| Power-Down | All high-frequency clocks are stopped. Only the WDT and the PIT (component of the
RTC) are active, resulting in the lowest power consumption. The only wake-up sources
are the pin change interrupt, CCL interrupt (if filter and edge detect are disabled),
and TWI address match. A subset of the peripherals are running, and a subset of interrupt sources can wake the device(1). | Lowest power consumption |
- Refer to the Sleep Mode Activity tables for further information.
Refer to the Wake-up Time section for information on how the three sleep modes affect the wake-up time.
| Peripheral | Active in Sleep Mode | ||
|---|---|---|---|
| Idle | Standby | Power-Down | |
| CPU | |||
| RTC | X | X(1,2) | X(2) |
| WDT | X | X | X |
| BOD | X | X | X |
| EVSYS | X | X | X |
| CCL | X | X(1) | |
| AC | |||
| ADC | |||
| DAC | |||
| ZCD | |||
| TCA | |||
| TCBn | |||
| All other peripherals | X | ||
- For the peripheral to run in Standby sleep mode, the RUNSTDBY bit of the corresponding
peripheral must be written to
‘1’. - In Standby sleep mode, only the RTC functionality requires the RUNSTDBY bit to be
‘1’. In Power-Down sleep mode, only the PIT functionality is available.
| Clock Source | Active in Sleep Mode | ||
|---|---|---|---|
| Idle | Standby | Power-Down | |
| Main clock source | X | X(1) | |
| RTC clock source | X | X(1,2) | X(2) |
| WDT oscillator | X | X | X |
| BOD oscillator(3) | X | X | X |
| CCL clock source | X | X(1) | |
| TCD clock source | X | ||
- For the clock source to run in Standby sleep mode, the RUNSTDBY bit of the corresponding
peripheral must be written to
‘1’. - In Standby sleep mode, only the RTC functionality requires the RUNSTDBY bit to be
‘1’. In Power-Down sleep mode, only the PIT functionality is available. - The Sampled mode only.
| Wake-Up Sources | Active in Sleep Mode | ||
|---|---|---|---|
| Idle | Standby | Power-Down | |
| PORT Pin interrupt | X | X | X(1) |
| BOD VLM interrupt | X | X | X |
| MVIO interrupts | X | X | X |
| RTC interrupts | X | X(2,3) | X(3) |
| TWI Address Match interrupt | X | X | X |
| Periodic Interrupt | X | X | X(3) |
| CCL interrupts | X | X(1) | X(4) |
| USART Start-Of-Frame interrupt | X | X(2) | |
| TCA interrupts | |||
| TCBn interrupts | |||
| ADC interrupts | |||
| AC interrupts | |||
| ZCD interrupts | |||
| All other interrupts | X | ||
- The I/O pin must be configured according to the Asynchronous Sensing Pin Properties section in the PORT - I/O Pin Configuration section.
- For the peripheral to run in Standby sleep mode, the RUNSTDBY bit of the corresponding
peripheral must be written to
‘1’. - In Standby sleep mode, only the RTC functionality requires the RUNSTDBY bit to be
‘1’. In Power-Down sleep mode, only the PIT functionality is available. - CCL will only wake the device if the path through LUTn is asynchronous (FILTSEL =
0x0and EDGEDET =0x0in the CCL.LUTnCTRLA register).