12.9.1.1 User Row
The default value given in this fuse description is the factory-programmed value and must not be mistaken for the Reset value.
| Name: | USERROW |
| Offset: | 0x00 + n*0x01 [n=0..511] |
| Reset: | 0xFF |
| Property: | R/W |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| USERROW[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |