43.3.2.2 ZCD Logic Output
The STATE flag in the ZCDn.STATUS register indicates whether the
input signal is above or below the reference voltage, ZCPINV. By default, the
STATE flag is ‘1’ when the input signal is above the reference voltage and
‘0’ when the input signal is below the reference voltage. Writing the
INVERT bit to ‘1’ in the ZCDn.CTRLA register can reverse the STATE flag
polarity. The INVERT bit will also affect ZCD interrupt polarity.